MAX96717R

RECOMMENDED FOR NEW DESIGNS

CSI-2 to GMSL2 Serializer

Part Models
2
1ku List Price
Starting From $4.12

Part Details

  • Automotive-Grade High-Speed Link
    • Supports 19dB Insertion Loss at 1.5GHz
    • Auto Adapt for Changes in Channel Conditions
    • Operates -40°C to +105°C Ambient
  • Four-Lane MIPI CSI-2 v1.3 Input Port
    • MIPI D-PHY v1.2 Rated at 600Mbps/Lane
    • Polarity Flip and Data-Lane Reassignment
    • Supports 4 Virtual Channels
  • Single GMSL2 Output
    • 3Gbps in GMSL2 Forward Link-Rate
    • 187.5Mbps Reverse Link-Rate
  • Bidirectional Control Channel Supports
    • Seven Configurable GPIO
    • 1 x I2C Port, up to 1MHz
  • Reduce BOM and Space Savings
    • Tiny, 5mm x 5mm TQFN
    • Industry’s Smallest Power over Coax (PoC)
MAX96717R
CSI-2 to GMSL2 Serializer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX96717/F/R and MAX96793 EVKit

Evaluation Kit for the MAX96717, MAX96717F, MAX96717R and MAX96793

Features and Benefits

  • Ability for Serializer to send GMSL data to Deserializer, converting it into MIPI CSI-2
  • Windows 10 or Higher Compatible Software Support
  • USB Controlled Interface (Cable Included)
  • Powerful and Simple GUI for Comprehensive Device Feature Evaluation
  • Board Powered by USB, 12V Wall Adapter or External Power Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96717 DPHY evaluation kit (EV kit) provides a proven design to evaluate the MAX96717 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel using a standard FAKRA coaxial (Coax) or HMTD cable. The EV kit also includes Windows® 7 and Windows® 10 software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96717, MAX96717F, MAX96717R, or MAX96793 IC installed..

For complete GMSL evaluation using a standard FAKRA coaxial cable or HMTD cable, order the MAX96717 Coax EV kit and a companion deserializer board (MAX96716 Coax EV kit referenced in the data sheet).

eval board
AD-GMSLCAMRPI-ADP#

GMSL EV Kit Adapter Board

Features and Benefits

  • Allows utilization of GMSL serializer EV kits with a wide range of cameras having 15-pin or 22-pin ribbon cable connectors such as the RPI Camera
  • Allows utilization of GMSL deserializer EV kits with various processing platforms supporting the 15-pin or 22-pin ribbon cable camera connector, such as the Raspberry Pi or the Nvidia development platforms

Product Details

The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserializer EV kits to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, having with the following functionalities:

  • Two ribbon cable adapters containing a 15-pin and a 22-pin connector routed to each other. The 15-pin connector supports 2 MIPI lanes, while the 22-pin connector supports 4 MIPI lanes.
  • A GMSL serializer EV kit adapter with two 22-pin ribbon cable connectors, for connecting cameras to either of the input MIPI ports of the GMSL serializers
  • A GMSL deserializer EV kit adapter with a22-pin ribbon cable connector connected to each of the output MIPI ports, for connecting to Raspberry Pi and Nvidia development platforms, or other processing platform supporting the 15-pin or 22-pin ribbon cable connector. A USB Type-A connector is available to supply 5V @ 4A.

For a detailed look at all GMSL-2 features, including information on how to use the parts, see the newest GMSL-2 User Guide found in Analog Devices’ GMSL customer portal folder. For more information on how to design customized hardware with GMSL2 devices, see the newest GMSL2 Hardware Design Guide in Analog Devices’ GMSL customer portal folder. Finally, in the similar folders, evkit documentation and guides can be found.

APPLICATIONS

  • High-Resolution Camera Systems
  • Autonomous Guided Vehicles
  • Advanced Driver Assistance Systems (ADAS)

MAX96717/F/R and MAX96793 EVKit
Evaluation Kit for the MAX96717, MAX96717F, MAX96717R and MAX96793
AD-GMSLCAMRPI-ADP#
GMSL EV Kit Adapter Board

Latest Discussions

Recently Viewed