MAX96716F

RECOMMENDED FOR NEW DESIGNS

Dual GMSL2 to CSI-2 Deserializer

Part Models
2
1ku List Price
Starting From $5.54

Part Details

  • Full-Duplex Capability over a Single Coax or STP Cable
    • 3Gbps Forward-Link Rate
    • 187.5Mbps Reverse-Link Rate
  • Dual Four-Lane D-PHY or Dual Two-Lane C-PHY MIPI CSI-2 v1.3 Output Ports
    • Aggregation and Replication Functions
    • Support for 16 Virtual Channels
    • Supports RAW8/10/12/14/16/20, RGB565/666/888, YUV422 8-/10-Bit, User-Defined and Generic Long-Packet Data Types
  • Advanced MIPI D-PHY v1.2 Transmitters
    • 80Mbps to 2.5Gbps per Lane
    • Polarity Flip and Data-Lane Reassignment
  • Advanced MIPI C-PHY v1.0 Transmitters
    • 182Mbps to 4.56Gbps per Lane
  • ASIL-Relevant Functional-Safety Features
    • ASIL-B Compliant
    • End-to-End Data Integrity Through CRC in Tunnel Mode
    • R-S FEC for Protection of Forward Video and Control-Channel Data
    • 16-Bit CRC Protection of Side-Channel Data (I2C, UART, SPI, GPIO) with Retransmission upon Error Detection
  • 32-Bit CRC Protection of Video-Line Dat
  • Forward- and Reverse-Channel PRBS for BER Testing of Serial Link
  • Continuous Link-Margin Monitoring and Optimization
    • Forward-Channel Adaptive Equalization
    • Forward- and Reverse-Channel Eye-Opening Monitor for Continuous Link Margin Diagnosis
  • Concurrent Side-Channel for Device Configuration and Communication with Peripherals
    • I2C/UART, Pass-Through I2C/UART, SPI, GPIO, and Register-Programmable GPIO
    • Four Hardware-Programmable Device Addresses
  • Reference-over-Reverse (RoR) Channel Supports Crystal-Free Operation of Serializer
  • 48-Lead 7mm x 7mm TQFN or TQFN Side-Wettable Package with 0.5mm Lead Pitch
  • MAX96716F
    Dual GMSL2 to CSI-2 Deserializer
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    eval board
    MAX96716/MAX96792 DPHY Evaluation Kit

    Evaluation Kit for MAX96716A, MAX96716F, and MAX96792A

    Features and Benefits

    • Deserialzier Accepts GMSL2 or GMSL3 (depending on variant) Data Through Coaxial FAKRA or Differential HMTD Connectors and Converts to MIPI DPHY V1.2 Output.
    • Windows 10-Compatible Software Support
    • Powerful, Simple-to-Use GUI for Comprehensive Device Feature Evaluation
    • USB-Controlled Interface (Cable Included)
    • Board Powered by USB, 12V Wall Adapter, or External Power Supply
    • Proven PCB Layout
    • Fully Assembled and Tested

    Product Details

    The MAX96716 and MAX96792 evaluation kits (EV kits) provide a reliable platform for evaluating ADI devices MAX96716A, MAX96716F, and MAX96792A through the use of standard FAKRA coaxial cables or HMTD cable. These deserializer devices support high-bandwidth, gigabit, multimedia (GMSL) serial links and offer spread spectrum and full-duplex control channel features. The EV kit includes a simple-to-use Windows 10-compatible graphical user interface (GUI) for exercising device features.

    In the following sections, the term deserializer refers to the MAX96716 and MAX96792A and any of the devices listed above. The term serializer refers to any GMSL2 serializer device, particularly the MAX96717. If using the MAX96792A in GMSL3 mode, the companion Serializer is MAX96793.

    For complete GMSL2 or GMSL3 evaluation using a standard FAKRA coax cable or HMTD cable, order the MAX96716/MAX96792 COAX/STP EV kit along with a companion serializer board (MAX96717/MAX96793 COAX/STP EV kit is referenced in this document). For a detailed look at all GMSL2 features, including information on how to use the parts, refer to the GMSL2/GMSL3 User’s Guide (GMSL2/GMSL3_Users_Guide_vXX, found in Maxim’s GMSL customer portal folder)..

    MAX96716/MAX96792 DPHY Evaluation Kit
    Evaluation Kit for MAX96716A, MAX96716F, and MAX96792A

    Latest Discussions