MAX96708

PRODUCTION

14-Bit GMSL Deserializer with Coax or STP Cable Input

Compact 1.6Gbps Deserializer with CRC Protection of Video Data for ADAS Applications

Part Models
4
1ku List Price
Starting From $5.18

Part Details

  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cable
    • Error Detection of Video/Control Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
    • Best-in-Class Supply Current: 185mA (max)
    • Adaptive Equalization for 15m Cable at Full Speed
    • 32-Pin (5mm × 5mm) TQFN Package
    • Horizontal- and Vertical-Sync Encoding and Tracking
  • High-Speed Deserialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 6.25MHz to 87MHz × 12-Bit + H/V Data
    • 36.66MHz to 116MHz × 11-Bit + H/V Data
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in UART, I2C (with Clock Stretch), or UART-to-I2C Modes
    • 2:1 Input Mux for Camera Selection
    • 15 Hardware-Selectable I2C-Device Addresses
    • Pairs with Any Maxim GMSL Serializer
    • Crosspoint Switch Maps Data to any Output
  • Reduces EMI and Shielding Requirements
    • Spread-Spectrum Serial-Input Tracking and Transfer to the Parallel Output
    • 1.7V to 1.9V Core and 1.7V to 3.6V I/O Supply
  • Peripheral Features for System Verification
    • Built-In PRBS Receiver for BER Testing
    • Dedicated “Up/Down” GPI for Camera Frame Sync Trigger and Other Uses
  • Meets AEC-Q100 Automotive Specification
    • -40°C to +115°C Operating Temperature Range
    • ±8kV Contact and ±15kV Air IEC 61000-4-2 and ISO 10605 ESD Protection
MAX96708
14-Bit GMSL Deserializer with Coax or STP Cable Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX96708COAXEVKIT

Evaluation Kit for the MAX96706/MAX96708 with Coax or STP Cable

Features and Benefits

  • Accepts GMSL Serial Data through FAKRA Connectors as Inputs and Outputs 16-Bit Parallel Output Data
  • Power Over Coax (POC) Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96706/MAX96708 evaluation kit (EV kit) provides a proven design to evaluate the MAX96706 and MAX96708 high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and fullduplex control channel, through the use of a standard FAKRA coax or STP cable. The EV kit also includes Windows Vista®- and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96706GTJ+ or MAX96708GTJ+ IC installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX96706 or MAX96708 EV kit and a companion serializer board (e.g., the MAX96705 or MAX96711 EV kit, referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link (connecting the serializer and deserializer boards).

Applications

  • Automotive Camera Applications

MAX96706COAXEVKIT

Evaluation Kit for the MAX96706/MAX96708 with Coax or STP Cable

Features and Benefits

  • Accepts GMSL Serial Data through FAKRA Connectors as Inputs and Outputs 16-Bit Parallel Output Data
  • Power Over Coax (POC) Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96706/MAX96708 evaluation kit (EV kit) provides a proven design to evaluate the MAX96706 and MAX96708 high-bandwidth gigabit multimedia serial link (GMSL) deserializers with spread spectrum and fullduplex control channel, through the use of a standard FAKRA coax or STP cable. The EV kit also includes Windows Vista®- and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96706GTJ+ or MAX96708GTJ+ IC installed.

For complete GMSL evaluation, using a standard FAKRA coaxial cable, order the MAX96706 or MAX96708 EV kit and a companion serializer board (e.g., the MAX96705 or MAX96711 EV kit, referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link (connecting the serializer and deserializer boards).

Applications

  • Automotive Camera Applications

MAX96708COAXEVKIT
Evaluation Kit for the MAX96706/MAX96708 with Coax or STP Cable
MAX96706COAXEVKIT
Evaluation Kit for the MAX96706/MAX96708 with Coax or STP Cable

Latest Discussions

No discussions on MAX96708 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed