MAX96701

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit GMSL Serializer with High-Immunity/Bandwidth Mode and Coax/STP Cable Drive

Compact 1.6Gbps Serializer with Crosspoint and CRC Protection of Video and Control Data for ADAS Applications

Part Models
2
1ku List Price
Starting From $3.06

Part Details

  • Ideal for Safety Camera Applications
    • Works with Low-Cost 50Ω Coax (100Ω STP) Cables
    • Error Detection of Video/Control Data
    • High-Immunity Mode for Robust Control-Channel EMC Tolerance
    • Retransmission of Control Data Upon Error Detection
    • Best-in-Class Supply Current: 88mA (max)
    • Pre/Deemphasis Allows 15m Cable at Full Speed
    • 24-Pin (4mm × 4mm) TQFN Package with 0.5mm Lead Pitch
  • High-Speed Data Serialization for Megapixel Cameras
    • Up to 1.74Gbps Serial-Bit Rate
    • 12.5MHz to 87MHz × 14 Bit + H/V Data
  • Multiple Modes for System Flexibility
    • 9.6kbps to 1Mbps Control Channel in I2C Mode (with Clock Stretch)
    • Crosspoint Switch Accepts Any Input Bitmap
    • Modes for Encoded VSYNC and HSYNC
  • Reduces EMI and Shielding Requirements
    • Programmable Output Spread Spectrum
    • Tracks Spread Spectrum Applied at the Parallel Input
    • 1.7V to 1.9V I/O Supply
  • Peripheral Features for Camera Power-Up and Verification
    • Built-In PRBS Generator for BER Testing
    • Dedicated GPO for Camera Frame-Sync Trigger and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets AEC-Q100 Automotive Specification
    • -40°C to +115°C Operating Temperature
    • >±8kV Contact and >±15kV Air IEC 61000-4-2 and ISO 10605 ESD Protection
MAX96701
14-Bit GMSL Serializer with High-Immunity/Bandwidth Mode and Coax/STP Cable Drive
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX96701COAXEVKIT

Evaluation Kit for the MAX96701 with Coax or STP Cable

Features and Benefits

  • Accepts 14-Bit Parallel Input Data and Outputs GMSL Serial Data through FAKRA Connectors
  • Power-over-Coax Capable
  • Windows Vista- and Windows 7-Compatible Software
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96701 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX96701 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel, through the use of a standard FAKRA coax or STP cable. The EV kit also includes Windows Vista®- and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX96701 EV kit and a companion deserializer board (the MAX96700 EV kit is referenced in this document). For testing with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link (connecting the serializer and deserializer boards).

Note: In the following sections, MAX96701 and the term “serializer” refer to the MAX96701 IC and MAX96700 and the term “deserializer” refer to the MAX96700 IC.

Note: This document applies to both coax and STP EV kits. This document covers coax cable links, but the information provided applies equally to STP cable links.

Applications

  • Automotive Camera Applications

MAX96701COAXEVKIT
Evaluation Kit for the MAX96701 with Coax or STP Cable

Latest Discussions