MAX7327

PRODUCTION

I²C Port Expander with 12 Push-Pull Outputs and 4 Open-Drain I/Os

Part Models
2
1ku List Price
Starting From $2.29
Viewing:

Part Details

  • 400kHz I²C Serial Interface
  • +1.71V to +5.5V Operating Voltage
  • 12 Push-Pull Output Ports, Rated at 20mA Sink Current
  • 4 Open-Drain I/O Ports, Rated at 20mA Sink Current
  • I/O Ports are Overvoltage Protected to +6V
  • Selectable I/O Port Power-Up Default Logic States
  • Transient Changes are Latched, Allowing Detection Between Read Operations
  • Active-Low INT Output Alerts Changes on Inputs
  • AD0 and AD2 Inputs Select from 16 Slave Addresses
  • Low 0.6µA (typ) Standby Current
  • -40°C to +125°C Temperature Range
MAX7327
I²C Port Expander with 12 Push-Pull Outputs and 4 Open-Drain I/Os
MAX7327: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Direct from Battery LED/GPIO Drivers 7
MAX7319 PRODUCTION I²C Port Expander with Eight Inputs and Maskable Transition Detection
MAX7320 PRODUCTION I²C Port Expander with Eight Push-Pull Outputs
MAX7321 PRODUCTION I2C Port Expander with 8 Open-Drain I/Os
MAX7322 PRODUCTION I²C Port Expander with 4 Push-Pull Outputs and 4 Inputs
MAX7323 PRODUCTION I²C Port Expander with 4 Push-Pull Outputs and 4 Open-Drain I/Os
MAX7328 PRODUCTION I²C Port Expanders with Eight I/O Ports
MAX7329 PRODUCTION I²C Port Expanders with Eight I/O Ports
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max7327 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed