MAX7327 I²C port expander EV Kit SW

The MAX7327, a 2-wire serial-interfaced peripheral, features 12 push-pull outputs and four configurable opendrain I/O ports with selectable internal pullups and transition detection. This Software can be used for the evaluation of the MAX7327 IC using MAX7327 evaluation system (MAX7327EVCMAXQU)which includes a MAX7327EV kit and a Maxim CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX7327EVCMAXQU (MAX7327EVKIT CMAXQUSB)

Setup MAX7327 V1.0.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.