MAX619

RECOMMENDED FOR NEW DESIGNS

Regulated 5V Charge Pump DC-DC Converter

Compact, Inductorless, Low-Profile 5V Backup Supply Fits in 0.1 Sq. Inch

Part Models
5
1ku List Price
Starting From $2.19

Part Details

  • Regulated 5V ±4% Charge Pump
  • Output Current Guaranteed over Temperature
    • 20mA (VIN ≥ 2V)
    • 50mA (VIN, ≥ 3V)
  • 2V to 3.6V Input Range
  • No Inductors; Very Low EMI Noise
  • Ultra-Small Application Circuit (0.1in²)
  • Uses Small, Inexpensive Capacitors
  • 500kHz Internal Oscillator
  • Logic-Controlled 1µA Max Shutdown Supply Current
  • Shutdown Disconnects Load from Input
  • 8-Pin DIP and SO Packages
MAX619
Regulated 5V Charge Pump DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX619EVKIT

Evaluation Kit for the MAX619

Features and Benefits

  • 2.0V to 3.6V Input Range
  • Up to 50mA Output Current
  • 1µA Shutdown Current

Product Details

The MAX619 evaluation kit (EV kit) is a 3V to 5V charge-pump DC-DC converter capable of driving loads up to 50mA. The circuit consists of the SOIC and four surface-mount capacitors on a single-layer printed circuit board.

Applications

  • 5V Flash Memory Programmer
  • Battery-Powered Microprocessor-Based Systems
  • Compact 5V Op-Amp Supply
  • Local 3.3V to 5V Conversion
  • Minimum Component DC-DC Converters
  • Portable Instruments and Handy-Terminals
  • Regulated 5V Supply from Lithium Backup Battery
  • Remote Data-Acquisition Systems
  • Switching Drive Voltage for MOSFETs in Low-Voltage Systems
  • Two Battery Cells to 5V Conversion

MAX619EVKIT
Evaluation Kit for the MAX619

Latest Discussions

No discussions on MAX619 yet. Have something to say?

Start a Discussion on EngineerZone®