MAX5170
PRODUCTIONLow-Power, Serial, 14-Bit DACs with Voltage-Output
Best 14-Bit DACs Minimize Power-Up Glitch and Have 1 LSB INL
- Part Models
- 4
- 1ku List Price
- Starting From $6.34
Part Details
- ±1 LSB INL
- 1µA Shutdown Current
- "Glitch Free" Output Voltage at Power-Up
- Single-Supply Operation
- +5V (MAX5170)
- +3V (MAX5172)
- Full-Scale Output Range
- +2.048V (MAX5172, VREF = +1.25V)
- +4.096V (MAX5170, VREF = +2.5V )
- Rail-to-Rail Output Amplifier
- Adjustable Output Offset
- Low THD (-80dB) in Multiplying Operation
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
- Programmable Shutdown Mode and Power-Up Reset (0 or Midscale)
- Buffered Output Capable of Driving 5kΩ || 100pF Loads
- User-Programmable Digital Output Pin Allows Serial Control of External Components
- Pin-Compatible Upgrade to the 12-Bit MAX5174/MAX5176
The MAX5170/MAX5172 low-power, serial, voltage-output, 14-bit digital-to-analog converters (DACs) feature a precision output amplifier in a space-saving 16-pin QSOP package. The MAX5170 operates from a +5V single supply and the MAX5172 operates from a +3V single supply. Both devices draw only 280µA of supply current, which reduces to 1µA in shutdown. In addition, the programmable power-up reset feature allows for a user-selectable power-up output voltage of either 0 or midscale.
The 3-wire serial interface is compatible with SPI™, QSPI™, and MICROWIRE™ standards. An input register followed by a DAC register provides a double-buffered input, allowing the input and DAC registers to be updated independently or simultaneously with a 16-bit serial word. Additional features include software and hardware shutdown, shutdown lockout, a hardware clear pin, and a reference input capable of accepting DC and offset AC signals. These devices provide a programmable digital output pin for added functionality and a serial-data output pin for daisy-chaining. All logic inputs are TTL/CMOS-compatible and are internally buffered with Schmitt triggers to allow direct interfacing to optocouplers.
The MAX5170/MAX5172 incorporate a proprietary on-chip circuit that keeps the output voltage virtually "glitch free," limiting the glitches to a few millivolts during power-up. Both devices are available in 16-pin QSOP packages and are specified for the extended (-40°C to +85°C) temperature range. For 100% pin-compatible Dacs with internal reference, see the 13-bit MAX5130/MAX5131 and the 12-bit MAX5120/MAX5121 data sheets.
Applications
- µP-Controlled Systems
- Automated Test Equipment (ATE)
- Digital Offset and Gain Adjustments
- Industrial Process Controls
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5170AEEE+ | 16-QSOP-150_MIL | ||
MAX5170AEEE+T | 16-QSOP-150_MIL | ||
MAX5170BEEE+ | 16-QSOP-150_MIL | ||
MAX5170BEEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 3, 2023 - 2361NA WAFER FAB |
||
MAX5170AEEE+ | PRODUCTION | |
MAX5170AEEE+T | PRODUCTION | |
MAX5170BEEE+ | PRODUCTION | |
MAX5170BEEE+T | PRODUCTION | |
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX5170AEEE+ | PRODUCTION | |
MAX5170AEEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 3 | ||
MAX5174 | LAST TIME BUY | Low-Power, Serial, 12-Bit DACs with Voltage-Output |
MAX5176 | Low-Power, Serial, 12-Bit DACs with Voltage-Output | |
MAX5131 | +3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference | |
Single-Supply Voltage Output D/A Converters 3 | ||
MAX5171 | PRODUCTION | Low-Power, Serial, 14-Bit DACs with Force-Sense Voltage-Output |
MAX5173 | PRODUCTION | Low-Power, Serial, 14-Bit DACs with Force-Sense Voltage-Output |
MAX5130 | PRODUCTION | +3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference |
Latest Discussions
No discussions on MAX5170 yet. Have something to say?
Start a Discussion on EngineerZone®