MAX4906

PRODUCTION

High-/Full-Speed USB 2.0 Switches

Designed for Portable Low-Power Applications that Require a Switching Function for One or More USB 2.0 Differential Pairs

Part Models
4
1ku List Price
Starting From $1.54
Viewing:

Part Details

  • Fully Specified for a Single +3.0V to +3.6V Power-Supply Voltage
  • Low 4Ω (typ), 7Ω (max) On-Resistance (RON)
  • MAX4907/MAX4907F Ultra-Low 4pF (typ), 7pF (max) On-Capacitance (CON)
  • -3dB Bandwidth: 1GHz (typ)
  • Low Bit-to-Bit Skew ≤ 100ps
  • Shutdown Input Reduces Power Consumption to 2µA (max)
  • 3.3V, 1.8V, and 1.4V Logic Compatible
  • COM_ Analog Inputs Fault Protected Against Shorts to USB Supply Rail Up to +5.5V
  • Space-Saving Packages
    • 8-Pin and 10-Pin, 2mm x 2mm µDFN Packages
MAX4906
High-/Full-Speed USB 2.0 Switches
MAX4906, MAX4906F, MAX4907, MAX4907F: Eye Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX19708 10-bit, 11Msps, Ultra-Low-Power Analog Front-End
MAX19706 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End
MAX19705 10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max4906 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed