MAX4729

PRODUCTION

Low-Voltage 3.5Ω, SPDT, CMOS Analog Switches

Part Models
4
1ku List Price
Starting From $1.75
Viewing:

Part Details

  • Low 3.5Ω RON (+2.7V Supply)
  • 0.45Ω RON Flatness (+2.7V Supply)
  • 0.05Ω RON Match Between Channels (+2.7V Supply)
  • Tiny SC70 and µDFN Packages
  • -3dB Bandwidth: 300MHz
  • Low On-Capacitance: 19.5pF
  • 0.036% Total Harmonic Distortion
  • Low Supply Current: 1nA
  • +1.8V to +5.5V Single-Supply Operation
MAX4729
Low-Voltage 3.5Ω, SPDT, CMOS Analog Switches
MAX4729, MAX4730: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4706 PRODUCTION Low-Voltage, 2Ω, SPST, CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

MAXREFDES16
MAXREFDES16 Circuits from the lab

Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART

Features and Benefits

  • 2-, 3-, or 4-wire RTD sensor input
  • -200°C to +850°C measured temperature range
  • -40°C to +85°C operating range
  • 0.03°C temperature resolution
  • < 0.05% span error or ±0.2°C at +23°C (whichever is greater)
  • < 0.1% span error or ±1.0°C over operating range
  • 12V to 40V supply voltage range
  • 200µA RTD excitation current
  • Auto compensation of wire resistance for 3-wire RTD
  • 4–20mA current loop output
  • 10Ω to 1kΩ loop load
  • Highway addressable remote transducer (HART) communication protocol requires minimum load of 230Ω
  • Sensor burnout detection
  • NAMUR down scale: < 3.2mA
  • NAMUR up scale: programmable from 20.5mA to > 24mA
  • Loop current limiter: 30mA ±5mA
  • HART protocol compatible
MAXREFDES16
Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART
MAXREFDES16
MAXREFDES16 System Block Diagram

Latest Discussions

No discussions on max4729 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed