MAX4715

PRODUCTION

0.4Ω, Low-Voltage, Single-Supply SPST Analog Switches in SC70

0.4Ω, Low-Voltage, Single Supply SPST Switch in an SC70 Package

Part Models
2
1ku List Price
Starting From $1.86
Viewing:

Part Details

  • Low RON
    • 0.4Ω max (+3V Supply)
    • 1.2Ω max (+1.8V Supply)
  • 0.1Ωtryi max RON Flatness (+3V Supply)
  • +1.6V to +3.6V Single-Supply Operation
  • Available in 5-Pin SC70 Packages
  • Fast Switching: tON = 18ns max, tOFF = 12ns max
  • +1.8V CMOS Logic Compatible (+3V Supply)
  • Pin Compatible with MAX4594 (MAX4715)
  • Pin Compatible with MAX4595 (MAX4716)
MAX4715
0.4Ω, Low-Voltage, Single-Supply SPST Analog Switches in SC70
MAX4715, MAX4716: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 2
MAX4626 PRODUCTION 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
MAX4627 PRODUCTION 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4715 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed