MAX4627
PRODUCTION0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
- Part Models
- 2
- 1ku List Price
- Starting From $1.80
Part Details
- Low RON
- 0.5Ω max (+5V Supply)
- 0.9Ω max (+3V Supply)
- 0.1Ω max RON Flatness (+5V Supply)
- Overcurrent Protection
- Single-Supply Operation (+1.8V to +5.5V)
- Available in SOT23 Packages
- Fast Switching: tON = 50ns max, tOFF = 30ns max
- TTL-Logic Compatible at +5V
- Pin Compatible with MAX4514 (MAX4626)
- Pin Compatible with MAX4515 (MAX4627)
The MAX4626/MAX4627/MAX4628 are low-on-resistance, low-voltage, single-pole/single-throw (SPST) analog switches that operate from a +1.8V to +5.5V single supply. The MAX4626 is normally open (NO), and the MAX4627 is normally closed (NC). The MAX4628 is normally open (NO) and has two control inputs. These devices also have fast switching speeds (tON = 50ns max, tOFF = 30ns max).
When powered from a +5V supply, the MAX4626/ MAX4627/MAX4628 offer 0.5Ω max on-resistance (RON) with 0.1Ω max RON flatness, and their digital logic inputs are TTL compatible. These switches also feature overcurrent protection to prevent device damage from short circuits and excessive loads.
The MAX4626 is pin compatible with the MAX4514, and the MAX4627 is pin compatible with the MAX4515. The MAX4626/MAX4627 are available in SOT23-5 packages; the MAX4628 is available in a SOT23-6 package.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Hard Drives
- Low-Voltage Data Acquisition
- Modems
- PCMCIA Cards
- Power Routing
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4627EUK+ | 5-SOT_23-N/A | ||
MAX4627EUK+T | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX4627EUK+ | PRODUCTION | |
MAX4627EUK+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4627 yet. Have something to say?
Start a Discussion on EngineerZone®