MAX4674

PRODUCTION

3V/5V, 4 Ohm, Wideband Quad 2:1 Analog Multiplexer

Part Models
8
1ku List Price
Starting From $2.91

Part Details

  • Guaranteed On-Resistance
    • 4Ω max (+5V Supply)
    • 6Ω max (+3V Supply)
  • Guaranteed Match Between Channels
    • 0.4Ω max
  • Guaranteed Flatness Over Signal Range
    • 0.8Ω max
  • 1.8V Operation
    • RON = 100Ω typ Over Temperature
    • tON = 51ns typ
    • tOFF = 13ns typ
  • Guaranteed Low Leakage Currents
    • 0.5nA max at +25°C
  • Single-Supply Operation from +1.8V to +5.5V
  • Rail-to-Rail Signal Handling
  • TTL/CMOS-Logic Compatible
  • Crosstalk: -114dB (1MHz)
  • Off-Isolation: -67dB (1MHz)
  • 4mm x 4mm QFN Package
MAX4674
3V/5V, 4 Ohm, Wideband Quad 2:1 Analog Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX394 PRODUCTION Low-Voltage, Quad, SPDT, CMOS Analog Switch—Replaces MAX333A
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4674 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed