MAX4533

PRODUCTION

Quad, Rail-to-Rail, Fault-Protected, SPDT Analog Switch

Part Models
10
1ku List Price
Starting From $5.68

Part Details

  • Rail-to-Rail Signal Handling
  • ±40V Fault Protection with Power Off
  • ±25V Fault Protection with ±15V Supplies
  • All Switches Off with Power Off
  • No Power-Supply Sequencing Required During Power-Up or Power-Down
  • Output Clamped to Appropriate Supply Voltage During Fault Condition-No Transition Glitch
  • 1kΩ (typ) Output Clamp Resistance During Overvoltage
  • 175Ω (max) Signal Paths with ±15V Supplies
  • 20ns (typ) Fault Response Time
  • ±4.5V to ±18V Dual Supplies
  • +9V to +36V Single Supply
  • Pin-Compatible with Industry-Standard MAX333/MAX333A
  • TTL/CMOS-Compatible Logic Inputs with ±15V or Single +9V to +15V Supplies
MAX4533
Quad, Rail-to-Rail, Fault-Protected, SPDT Analog Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4533 yet. Have something to say?

Start a Discussion on EngineerZone®