MAX4511

PRODUCTION

Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches

Part Models
4
1ku List Price
Starting From $4.76

Part Details

  • ±40V Fault Protection with Power Off
  • ±36V Fault Protection with ±15V Supplies
  • All Switches Off with Power Off
  • Rail-to-Rail Signal Handling
  • Output Clamped to Appropriate Supply Voltage During Fault Condition; No Transition Glitch
  • 175Ω max Signal Paths with ±15V Supplies
  • No Power-Supply Sequencing Required
  • ±4.5V to ±18V Dual Supplies
  • +9V to +36V Single Supply
  • Low Power Consumption, < 2mW
  • Four Separately Controlled SPST Switches
  • Pin-Compatible with Industry-Standard DG411/DG412/DG413, DG201/DG202/DG213
  • TTL- and CMOS-Compatible Logic Inputs with Single +9V to +15V or ±15V Supplies
MAX4511
Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4511 yet. Have something to say?

Start a Discussion on EngineerZone®