MAX4506

PRODUCTION

Fault-Protected, High-Voltage Signal-Line Protectors

Part Models
4
1ku List Price
Starting From $1.99

Part Details

  • Overvoltage Protection
    • ±40V with Power Off
    • ±36V with Power On
  • Open Signal Paths with Power Off
  • Output Clamps to Either Rail with an Input Overvoltage
  • Any On Channel Output is Not Affected by an Overvoltage to Any Other Channel
  • 100Ω max On-Resistance
  • 10ns Overvoltage Turn-On Delay
  • No Latchup During Power Sequencing
  • Rail-to-Rail Signal Handling
  • 500Ω Output Clamp Resistance During Overvoltage
MAX4506
Fault-Protected, High-Voltage Signal-Line Protectors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4506 yet. Have something to say?

Start a Discussion on EngineerZone®