MAX4505

PRODUCTION

Fault-Protected, High-Voltage, Signal Line Protector

Part Models
2
1ku List Price
Starting From $2.08

Part Details

  • Overvoltage Protection
    • ±40V with Power Off
    • ±36V with Power On
  • Open Signal Paths with Power Off
  • Output Clamps to Either Rail with an Input Overvoltage
  • 100Ω max On-Resistance
  • 10ns Overvoltage Turn-On Delay
  • No Latchup During Power Sequencing
  • Rail-to-Rail Signal Handling
  • 500Ω Output Clamp Resistance During Overvoltage
  • Tiny 5-Pin SOT23 Package
MAX4505
Fault-Protected, High-Voltage, Signal Line Protector
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
No discussions on MAX4505 yet. Have something to say?

Start a Discussion on EngineerZone®