MAX4172

PRODUCTION

Low-Cost, Precision, High-Side Current-Sense Amplifier

Low-cost, Precision Current Monitoring For Portable Battery-Powered Applications

Part Models
6
1ku List Price
Starting From $2.61
Viewing:

Part Details

  • Ideal for High-Side Monitoring
    • 3V to 32V Supply Operation
    • ±0.5% Typical Full-Scale Accuracy Over Temperature
    • High Accuracy +2V to +32V Common-Mode Range, Functional Down to 0V, Independent of Supply Voltage
    • 800kHz Bandwidth [VSENSE = 100mV (1C)]
    • 200kHz Bandwidth [VSENSE = 6.25mV (C/16)]
  • Minimizes Board Space Requirements
    • µMAX and SO Packages
MAX4172
Low-Cost, Precision, High-Side Current-Sense Amplifier
MAX4172: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 6
MAX4071 PRODUCTION Bidirectional, High-Side, Current-Sense Amplifiers with Reference
MAX4070 PRODUCTION Bidirectional, High-Side, Current-Sense Amplifiers with Reference
MAX4173 PRODUCTION Low-Cost, SOT23, Voltage-Output, High-Side Current-Sense Amplifier
MAX4372 RECOMMENDED FOR NEW DESIGNS Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output
MAX4373 PRODUCTION Low-Cost, Micropower, High-Side Current-Sense Amplifier + Comparator + Reference ICs
MAX4375 PRODUCTION Low-Cost, Micropower, High-Side Current-Sense Amplifier + Comparator + Reference ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4172 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed