MAX3460

PRODUCTION

+5V, Fail-Safe, 20Mbps, PROFIBUS RS-485/RS-422 Transceivers

Part Models
2
1ku List Price
Starting From $4.46

Part Details

  • Recommended for PROFIBUS Applications
  • Guaranteed 20Mbps Data Rate
  • 20ns Transmitter and Receiver Propagation Delay
  • 2ns Transmitter and Receiver Skew
  • High Differential Driver Output Level (2.1V on 54Ω)
  • Hot-Swap Versions
  • 1µA Shutdown Supply Current
  • Low Supply Current Requirements (2.5mA typ)
  • Allow Up to 128 Transceivers on the Bus
  • True Fail-Safe Receiver while Maintaining EIA/TIA-485 Compatibility
  • Designed for Multipoint Transmissions on Long or Noisy Bus Lines
  • Full Duplex and Half Duplex Versions Available
  • Phase Controls to Correct for Twisted-Pair Reversal for 14-Pin Versions
  • Current-Limiting and Thermal Shutdown for Driver Overload Protection
MAX3460
+5V, Fail-Safe, 20Mbps, PROFIBUS RS-485/RS-422 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions