MAX14508E

PRODUCTION

USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability

Industry's Best, High-Integration, Protected, Full-Featured USB and Audio Mux

Part Models
2
1ku List Price
Starting From $1.44
Viewing:

Part Details

  • Single +2.7V to +5.0V Supply Voltage
  • Low 12µA Supply Current
  • -3dB Bandwidth: 950MHz (typ)
  • Low 2.5Ω (typ) On-Resistance
  • Low 20mΩ (typ) RON Flatness
  • THD+N: 0.05%
  • COM Analog Inputs Fault Protected Against Shorts to +5.5V (MAX14508E/MAX14509E/MAX14510E/MAX14511E)
  • Internal Shunt Resistors for Click-and-Pop Reduction (MAX14508E/MAX14510E)
  • VBUS Detection for Automatic Switch Path Selection (MAX14510E/MAX14511E)
  • Space-Saving Package: 10-Pin, 1.4mm x 1.8mm UTQFN
MAX14508E
USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability
MAX14508E, MAX14509AE, MAX14509E, MAX14510E, MAX14511E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4744 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
USB Analog Switches 1
MAX4717 PRODUCTION 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14508EEVKIT

Evaluation Kit for the MAX14508E, MAX14509AE, MAX14509E, MAX14510E, MAX14511E, and MAX14509AE

Features and Benefits

  • USB Powered (Cable Included)
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14508E evaluation kit (EV kit) provides a proven design to evaluate the MAX14508E high-ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX14508E used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit routes a multiplexed signal from one USB port to another USB port or an audio connector.

The MAX14508E EV kit PCB comes with a MAX14508EEVB+ installed. Contact the factory for free samples of the pin-compatible MAX14509EEVB+, MAX14510EEVB+, MAX14511EEVB+, or MAX14509AEEVB+ devices.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs

MAX14508EEVKIT
Evaluation Kit for the MAX14508E, MAX14509AE, MAX14509E, MAX14510E, MAX14511E, and MAX14509AE

Latest Discussions

No discussions on max14508e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed