ICL7660

PRODUCTION

Switched-Capacitor Voltage Converters

20mA Charge Pump with Industry Standard Pinout

Part Models
11
1ku List Price
Starting From $1.53

Part Details

  • Miniature µMAX Package
  • 1.5V to 10.0V Operating Supply Voltage Range
  • 98% Typical Power-Conversion Efficiency
  • Invert, Double, Divide, or Multiply Input Voltages
  • BOOST Pin Increases Switching Frequencies (MAX1044)
  • No-Load Supply Current: 200µA Max at 5V
  • No External Diode Required for Higher-Voltage Operation
ICL7660
Switched-Capacitor Voltage Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX828 PRODUCTION Switched-Capacitor Voltage Inverters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ICL7660 yet. Have something to say?

Start a Discussion on EngineerZone®