DS3234

PRODUCTION

Extremely Accurate SPI Bus RTC with Integrated Crystal and SRAM

Completely Integrated, Accurate Timing Solution Provides Better than ±2.0 Minutes per Year Accuracy Over the Industrial Temperature Range and Requires No User Calibration

Part Models
4
1ku List Price
Starting From $5.77

Part Details

  • Highly Accurate RTC with Integrated Crystal and SRAM Completely Manages All Timekeeping Functions
    • Accuracy ±2ppm from 0°C to +40°C
    • Accuracy ±3.5ppm from -40°C to +85°C
    • Real-Time Clock Counts Seconds, Minutes, Hours, Day, Date, Month, and Year, with Leap Year Compensation Valid Up to 2099
    • Digital Temp Sensor Output: ±3°C Accuracy
    • Register for Aging Trim
    • Active-Low RST Input/Output
    • Two Time-of-Day Alarms
    • Programmable Square-Wave Output
  • Simple Serial Interface Connects to Most Microcontrollers
    • 4MHz SPI Bus Supports Modes 1 and 3
  • Battery-Backup Input for Continuous Timekeeping
    • Low Power Operation Extends Battery Backup Run Time
  • Operating Temperature Ranges: Commercial: 0°C to +70°C, Industrial: -40°C to +85°C
  • 300-Mil, 20-Pin SO Package
  • Underwriters Laboratories® (UL) Recognized
DS3234
Extremely Accurate SPI Bus RTC with Integrated Crystal and SRAM
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS4077 50MHz to 122.88MHz VCXO
Serial Address RTCs 2
DS3231 PRODUCTION Extremely Accurate I²C-Integrated RTC/TCXO/Crystal
DS3232 PRODUCTION Extremely Accurate I²C RTC with Integrated Crystal and SRAM
Silicon Oscillators 1
DS32KHZ RECOMMENDED FOR NEW DESIGNS 32.768kHz Temperature-Compensated Crystal Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed