DS32KHZ

RECOMMENDED FOR NEW DESIGNS

32.768kHz Temperature-Compensated Crystal Oscillator

Industry's Most Accurate Temperature-Compensated Crystal Oscillator (TCXO)

Part Models
5
1ku List Price
Starting From $5.82

Part Details

  • Accurate to ±4 Minutes/Year (-40°C to +85°C)
  • Accurate to ±1 Minute/Year (0°C to +40°C)
  • Battery Backup for Continuous Timekeeping
  • VBAT Operating Voltage: 2.7V to 5.5V with VCC Grounded
  • VCC Operating Voltage: 4.5V to 5.5V
  • Operating Temperature Range:
    • 0°C to +70°C (Commercial)
    • -40°C to +85°C (Industrial)
  • No Calibration Required
  • Low-Power Consumption
  • Surface Mountable Using BGA Package
  • UL Recognized
DS32KHZ
32.768kHz Temperature-Compensated Crystal Oscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions