TMCM-3351

量产

3-axis stepper motor controller/driver module 11to 28V, 3A, 256 µSteps, with USB, CAN and RS485, RS232 Interface, StallGuard, CoolStep and StealthChop

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 3-axes controller/driver for 2-phase bipolar stepper motor
  • Linear and S-shaped ramps and closed-loop operation with external encoder
  • +11 to 28V DC supply voltage
  • Up to 3A RMS motor current
  • RS485, CAN, RS232 & USB interfaces
  • Multi-purpose inputs and outputs
TMCM-3351
3-axis stepper motor controller/driver module 11to 28V, 3A, 256 µSteps, with USB, CAN and RS485, RS232 Interface, StallGuard, CoolStep and StealthChop
提问

参考资料

了解更多

软件资源


工具及仿真模型


评估套件

eval board
TMCM-0960-MOTIONPY

Evaluation Board for TMCM-0960-MOTIONPY

特性和优点

  • Board supply voltage: +6V to +50V
  • Screw terminals and standard connectors
  • CAN, RS485, UART Interfaces
  • Connectors and headers for GPIOs

产品详情

The TMCM-0960-MotionPy board is an open-source single board computer running MicroPython. It comes with several communication interface options like CAN, RS485, UART, and separate GPIO headers. With a wide supply voltage range of +6...+50V and industrial Fieldbus interfaces it is the engineers’ swiss army knife for small automation applications.

Plugging directly into the application for logging data on an SD card or updating subsystems without the need for additional tools, the module offers a total of 13 functions in Python programming language for ease of use.

TMCM-0960-MOTIONPY
Evaluation Board for TMCM-0960-MOTIONPY

最新评论

需要发起讨论吗? 没有关于 TMCM-3351的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览