TMCM-1638

量产

Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • Single axis controller/driver with field oriented control
  • +10 to 52V DC motor supply voltage
  • Up to 7A RMS motor current (short term up to 14A)
  • RS485 and CAN interface
  • Single-ended ABN encoder interface
  • Hall sensor inputs
  • Step/direction inputs
  • Stop switch and home switch inputs
  • General purpose inputs and outputs
TMCM-1638
Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


硬件生态系统

部分模型 产品周期 描述
单轴BLDC模块 1
TMCM-0930 推荐新设计使用 Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands.
单轴步进电机模块 3
TMCM-1230 量产 Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
TMCM-1637 量产 Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface
TMCM-1231 量产 Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
嵌入式运动控制模块 1
TMCM-BB BaseBoard for Slot Type Modules
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

最新评论

需要发起讨论吗? 没有关于 TMCM-1638的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论