TMCM-BB
BaseBoard for Slot Type Modules
产品详情
- Board supply voltage: +24V and +48V DC options
- Standard PCI Express sockets for Slot Type Modules
- CAN, RS485, USB-C Interfaces
- Motor Connectors and GPIO headers for each stepper/BLDC motor driver slot
The TMCM-BB1 and TMCM-BB4 are BaseBoards for Trinamic’s Slot Type Modules. TMCM-BB1 is a single-axis board and provides access to one MCU Module and one Driver Module. TMCM-BB4 is a 4-axis board and provides access to 4 + 1 modules slots. The single 36-pin PCI socket is available for the TMCM-0930 module, the main MCU (ARM Cortex-M4) module for the whole system. Other (four) 98-pin PCI socket is accessible for Slot Type motor driver Modules, available as stepper (TMCM-1230; TMCM-1231) or BLDC (TMCM-1637; TMCM-1638) versions. This BaseBoard comes with communication interface options like CAN; RS485 and USB-C, plus separate GPIO headers for both insertable modules.
参考资料
软件资源
找不到您所需的软件或驱动?
申请驱动/软件硬件生态系统
部分模型 | 产品周期 | 描述 |
---|---|---|
单轴BLDC模块 1 | ||
TMCM-0930 | 推荐用于新设计 | Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands. |
单轴步进电机模块 4 | ||
TMCM-1230 | 量产 | Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1231 | 量产 | Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1637 | 量产 | Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
TMCM-1638 | 量产 | Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
工具及仿真模型
3D 设计模型 2
最新评论
需要发起讨论吗? 没有关于 TMCM-BB的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论