TMCM-1230
量产Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop
- 产品模型
- 2
产品详情
- Single axis controller/driver for 2-phase bipolar stepper motor
- Trapezoid, SixPoint™ and S-shaped ramps
- +10 to 30V DC motor supply voltage
- Up to 5A RMS motor current
- RS485 and CAN interface
- Single-ended ABN encoder interface
- Step/direction inputs
- Stop switch and home switch inputs
- General purpose inputs and outputs
The TMCM-1230 is a single axis controller/driver module for 2-phase bipolar stepper motors. The module can either be used with TMCL firmware supporting standalone operation as well as direct mode control using TMCL™ commands or with CANopen firmware supporting control using the CANopen® protocol. Both firmware versions make extensive use of the ADI Trinamic TMC4361 motion controller and TMC5160 motor driver. Dynamic current control, and quiet, smooth and efficient operation are combined with StealthChop™, DcStep™, StallGuard2™ and CoolStep™ features.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
Technical Details
TMCM-1230-TMCL | TMCM-1230-CANopen | |
Status | Active | Active |
Axes | 1 | 1 |
Motor Supply | 10 to 30V | 10 to 30V |
Phase Current, RMS | 5.0A | 5.0A |
Microsteps | 1 to 256 | 1 to 256 |
a/b/n incremental | ✓ | ✓ |
CAN | ✓ | ✓ |
RS485 | ✓ | ✓ |
Step/Dir | ✓ | ✓ |
GPIO | ✓ | ✓ |
TMCL™ | ✓ | |
CANopen | ✓ | |
Advanced S-Shaped | ✓ | ✓ |
SixPoint™ | ✓ | ✓ |
Trapezoidal | ✓ | ✓ |
DcStep™ | ✓ | ✓ |
ChopSync™ | ✓ | ✓ |
CoolStep™ | ✓ | ✓ |
Passive Braking | ✓ | ✓ |
Short Detection | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ |
Stall Detection | ✓ | ✓ |
StallGuard2™ | ✓ | ✓ |
StealthChop2™ | ✓ | ✓ |
Width | 45mm | 45mm |
Length | 80mm | 80mm |
Height | 7mm | 7mm |
参考资料
用户手册 1
软件手册 5
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
TMCM-1230-CANOPEN | N/A | ||
TMCM-1230-TMCL | N/A |
软件资源
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
找不到您所需的软件或驱动?
硬件生态系统
部分模型 | 产品周期 | 描述 |
---|---|---|
单轴BLDC模块 1 | ||
TMCM-0930 | 推荐新设计使用 | Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands. |
单轴步进电机模块 3 | ||
TMCM-1637 | 量产 | Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
TMCM-1231 | 量产 | Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1638 | 量产 | Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
嵌入式运动控制模块 1 | ||
TMCM-BB | BaseBoard for Slot Type Modules |
工具及仿真模型
最新评论
需要发起讨论吗? 没有关于 TMCM-1230的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论