AD4630-24 24位、2 MSPS、双通道同步采样SAR ADC
AD4630-24是一款双通道、同步采样、轻松驱动、2 MSPS逐次逼近寄存器(SAR)型模数转换器(ADC)。AD4630-24具有最大±0.9 ppm的保证INL和24位无失码,在−40°C至+125°C时可实现无与伦比的精度。
Video Player is loading.
Current Time 0:00
Duration 1:09
Loaded: 0%
Stream Type LIVE
Remaining Time 1:09
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

AD4630-24 24位、2 MSPS、双通道同步采样SAR ADC

2022-03-02

AD4630-24是一款双通道、同步采样、轻松驱动、2 MSPS逐次逼近寄存器(SAR)型模数转换器(ADC)。AD4630-24具有最大±0.9 ppm的保证INL和24位无失码,在−40°C至+125°C时可实现无与伦比的精度。

AD4630-24 24位、2 MSPS、双通道同步采样SAR ADC
AD4630-24是一款双通道、同步采样、轻松驱动、2 MSPS逐次逼近寄存器(SAR)型模数转换器(ADC)。AD4630-24具有最大±0.9 ppm的保证INL和24位无失码,在−40°C至+125°C时可实现无与伦比的精度。
Video Player is loading.
Current Time 0:00
Duration 1:09
Loaded: 0%
Stream Type LIVE
Remaining Time 1:09
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

AD4630-24 24位、2 MSPS、双通道同步采样SAR ADC

2022-03-02
AD4630-24是一款双通道、同步采样、轻松驱动、2 MSPS逐次逼近寄存器(SAR)型模数转换器(ADC)。AD4630-24具有最大±0.9 ppm的保证INL和24位无失码,在−40°C至+125°C时可实现无与伦比的精度。