ADuM5020: Meet CISPR22 Class B with ADI's Next-Gen isoPower® Device
2019-10-03
The ADuM5020 eliminates the need to design and build an isolated 500mW dc-to-dc converter. The ADuM5020 provides isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board.
Visit the ADuM5020 Product PageADuM5020: Meet CISPR22 Class B with ADI's Next-Gen isoPower® Device
2019-10-03
The ADuM5020 eliminates the need to design and build an isolated 500mW dc-to-dc converter. The ADuM5020 provides isolated power that is well below CISPR22/EN55022 Class B limits when at full load on a 2-layer printed circuit board.
Visit the ADuM5020 Product Page
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}