概览
优势和特点
- StallGuard2™
- CoolStep™
- ChopSync™
- SpreadCycle™
- Short Detection
- Stall Detection
- Microstep Table
- DcStep™
- 2 Motors
- Motion Controller
- Position Mode
- Velocity Mode
- SixPoint™ Ramp
- ABN Encoder Interface
- 2x1.1ARMS, 18V
产品详情
The TMC5062-EVAL allows you to explore all functions of the TMC5062-LA.
The TMC5062-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC5062-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.
For diagnosis, all signals between MCU and TMC5062 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.
The proven and tested design files of the Evaluation Board can be downloaded free of charge and used or replicated without any restrictions. The Design is thermally optimized and approved.
相关产品
文档
-
TMC5062 Data Sheet (Rev. 1.15)2022/6/2PDF1M
-
Tmc5062 Eval Bom - Design Files (Rev. 12)2019/5/28XLSX14K
-
Tmc5062 Eval Eagle Files - Design Files (Rev. 12)2017/12/6ZIP87K
-
Tmc5062 Eval Pcb Data - Design Files (Rev. 1.2)2017/9/6ZIP407K