概览
优势和特点
- 2-phase stepper motor up to 1.35A coil current (2A peak)
- Supply Voltage 4.75 to 36V DC
- UART
- 1 to 256 microsteps
- Step/Dir interface
- StealthChop™ silent PWM mode
- SpreadCycle™ smart mixed decay
- 1.35A RMS, 36V
产品详情
The TMC2208-EVAL allows you to explore all functions of the TMC2208-LA.
The TMC2208-EVAL-KIT is a set of one MCU board Landungsbruecke, a TMC22xx bridge board and one TMC2208-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.
For diagnosis, all signals between MCU and TMC2208 are accessible with probes on the bridge board. TMC2208-EVAL can be used with or without the Landungsbruecke MCU board.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.
文档
-
Tmc22xx Bridge 01 Schematic - Schematic (Rev. 11)2017/12/6PDF51K
-
Tmc2208 Eval User Manual (Rev. 1.00)2021/2/11PDF802K
-
Tmc2208 Eval Bom - Design Files (Rev. 11)2021/3/2XLSX13K
-
Tmc2208 Eval Layout Data - Design Files (Rev. 1.1)2019/5/28ZIP535K
-
Tmc2208 Bridge Eagle Files - Design Files (Rev. 11)2017/12/6ZIP84K