概览
优势和特点
- Full featured demonstration board for the ADES1830
- Built features
- Demonstrates the high performance measurements of the ADES1830
- Two isoSPI® ports for reversible isoSPI® support
- Daisy-chain capability
- isoSPI® connections through simple RJ45 to RJ45 connectors or RJ45 to DuraClik® connectors
- Compatible boards
- AD-APARD32690 microcontroller
产品详情
The EV-ADES1830CCSZ is a multicell battery stack monitor featuring the ADES1830, a 16-channel battery stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI®) to monitor a long series of cells in a stack. The EVADES1830CCSZ also features reversible isoSPI enabling a ring communication path. The printed circuit board (PCB), components, and connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.
The EV-ADES1830CCSZ can communicate with a PC by connecting to the AD-APARD32690 microcontroller via the SPI pins.
Design files for this circuit board are available.
使用入门
EQUIPMENT NEEDED
- AD-APARD32690-SL Arduino form factor development platform based on MAX32690 Arm® Cortex®-M4 microcontroller (available at AD-APARD32690-SL Evaluation Board | Analog Devices)
文档
-
EVAL-ADES1830 Design Files2025/1/31ZIP17 M