概览
优势和特点
- ADSP-21568 SHARC+ Audio Processor (Layout-Compatible with ADSP-21566/ADSP-21567/ADSP-21569)
- 512 Mb SPI Flash Memory
- 256 Mb xSPI Flash/RAM MCP
- Power Solution Based on LT Components
- USB-to-UART
- Debug Interface (JTAG)
- SOM Interface Connector
产品详情
The EV-21568-SOM enables evaluation and rapid prototyping of designs featuring the ADSP-2156x Family (ADSP-21560/ADSP-21561/ADSP-21564/ADSP-21568) of SHARC+ audio processors. It provides an easy-to-use plug-n-play reference design with expansion capabilities to interface to custom hardware ahead of the release of the processor itself. When the EV-21568-SOM board is plugged into the EV-SOMCRR-EZLITE carrier board, the resulting EZ-KIT® evaluation system can be used for fast and easy evaluation of the processor core and system peripherals/interfaces.
The EV-21568-SOM enables rapid prototyping for a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS) and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players, etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. ADI also offers 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families. Please visit ADI’s Software Solutions page for more information.
The EV-21568-SOM module utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:
- Create, compile, assemble, and link application programs written in C++, C, and assembly
- Load, run, step, halt, and set breakpoints in application programs
- Read and write data and program memory <li<></li<>
系统需求
Verify that your PC has these minimum requirements for the Board Support Package installation:
- CrossCore® Embedded Studio 3.0.1 or later
- ~100 MB available disk space
- An available USB port
Note: Please see the CrossCore® Embedded Studio Release Notes for the latest information about System Requirements.
文档
-
EV-21568-SOM Schematic2024/6/5PDF898 K
-
EV-21658-SOM Manual (Rev. 1.0)2024/6/5PDF769 K
-
EV-21568-SOM Bill of Materials2024/6/5ZIP5 K