配合MAX9217/MAX9218/MAX9247/MAX9248/MAX9250评估板工作

Abstract

本应用笔记介绍如何准备、使用MAX9217/MAX9247串行器和MAX9218/MAX9248/MAX9250解串器芯片组评估板。

概述

MAX9217/MAX9218/MAX9247/MAX9248/MAX9250评估板(EV kit)供用户评估串行器/解串器芯片组。评估板由两部分组成:右半部分是单通道串行器(MAX9217MAX9247),左半部分是单通道解串器(MAX9218MAX9248MAX9250)。

评估板需要3路时钟信号,这些时钟信号可由同一信号源提供。串行器工作需要2路时钟信号:PCLK和DE_IN,其中DE_IN通常为PCLK的16或32分频。解串器部分需要1路REFCLK时钟,该时钟可由同一信号源提供,也可以由独立的本振提供,精度保证在PCLK的2%范围内。

评估板准备步骤

  1. 根据下文中的配置表(表1表4)设置跳线,配置评估板(图1图2)。
  2. 为评估板上电,3.3V直流电源即可满足评估板各部分的供电需求;为了获得理想的器件特性,建议分别对每个器件的电源引脚进行供电(表2)。
  3. 将PCLK、DE_IN和REFCLK时钟信号连接至评估板,如步骤2所述(参见下例)。选用Agilent™ 8133A脉冲发生器作为信号源产生3路时钟。
  4. 将输入数据加载至串行器(位于评估板的右半部分)的输入引脚,并用逻辑分析仪和万用表检查解串器输出引脚。如果连接至串行器的输入为视频信号(比如UNIGRAF公司的VTG-4116视频信号发生器),可用液晶显示器(LCD)进行监测。
  5. 应特别注意串行器评估板部分的跳线JP13。将该跳线连接至DVCC时,JP17–JP21 (10 x 2插针)的接地引脚接至3.3V,并且固定数据模板可加载至MAX9217/MAX9247串行器的数据输入引脚。当采用外部数据模板时,该跳线应接地。

MAX9217/MAX9247产生的伪随机码(PRBS)

通过以下步骤,MAX9217/MAX9247可产生PRBS数据,用于眼图测试:

  1. 将低电平有效的PWRDWN引脚接地。
  2. 将MOD0和MOD1引脚(对于MAX9247,这两个引脚为I.C.和PRE)连接至负2.5V直流电源。通过将差分探头连接至串行器评估板的JP14/JP24 (4引脚、单排插针)的引脚2和3观察串行器的输出眼图。同样,可将差分探头连接至解串器评估板的JP5/JP6 (4引脚、单排插针)的引脚2和3观察解串器眼图。
图1. MAX9217评估板原理图
更详细的图
(PDF, 121kB)
图1. MAX9217评估板原理图

图2. MAX9218评估板原理图
更详细的图
(PDF, 128kB)
图2. MAX9218评估板原理图

快速功能检验

MAX9217/MAX9247/MAX9218/MAX9248/MAX9250评估板带有接头,用于连接逻辑分析仪、图形发生器或显示器。模板发生器(可以是逻辑分析仪的一部分),例如HP16500C,产生加载至串行器输入的并行测试字。测试字经过串行器后,通过LVDS链路送至解串器。逻辑分析仪随后读取经过解串的测试字,并根据参考信号或串行器发送至解串器的测试字检查误码,评估板还可连接至图形发生器和LCD,对串行链路进行视觉测试。

如果没有逻辑分析仪、图形发生器或显示器,也可进行串行链路基本功能的检验。进行快速检验设置时,串行器输入逻辑电平通过跳线设置,并用电压表对解串器输出的相应位/电压进行测量。在设置评估板进行快速功能检验时,对应的跳线和元件名称及位置信息请参考MAX9217/MAX9218评估板原理图。注意:当跳线对安装短路器时,芯片引脚被拉至逻辑高电平。如果跳线对未安装短路器,芯片引脚拉至低电平。

  1. 配置跳线,用于评估板的快速功能检验(表1)。

    表1. 快速功能检验对应的跳线设置

    Part Pin Name Jumper Jumper Function Jumper Setting for Quick Check
    MAX9218,
    MAX9248,
    MAX9250
    R/F JP1 Selects rising- or falling-edge output strobe Low (falling edge)
    RNG1 JP4 Selects PLL operating range High-frequency range (refer to the data sheet)
    RNG0 JP7 Selects PLL operating range High-frequency range
    Active-low PWRDWN JP11 Selects chip power-up or power-down High (power-up)
    OUTEN (MAX9218/MAX9250), SS (MAX9248) JP12 Selects output enable or output disable High (output enabled for MAX9218/MAX9250), 4% spread-spectrum mode (MAX9248)
    MAX9217, MAX9247 (none) JP13 Buses logic high (DVCC) for hardwired inputs DVCC
    MOD1 (MAX9217), PRE (MAX9247) JP15 Selects output-modulation level Low (modulation off), preemphasis is disabled for MAX9247
    MOD0 (MAX9217), I.C. (MAX9247) JP16 Selects output-modulation level Low (modulation off), internally connected pin for MAX9247
    Active-low PWRDWN JP18 pin 15 to pin 16 Selects chip power-up or power-down High (power-up)
    RNG0 JP22 Selects PLL operating range High-frequency range (refer to the data sheet)
    RNG1 JP23 Selects PLL operating range High-frequency range

  2. 将电源连接至评估板(表2)。

    表2. 快速功能检验对应的电源连接

    Part Pin Name EV Board Connection Voltage
    MAX9217,
    MAX9247
    VCCIN IVCC +3.3V
    VCCPLL PVCC +3.3V
    VCCLVDS LVCC +3.3V
    VCC DVCC +3.3V
    (none) VNEG Ground
    PLL GND, LVDS GND, GND GND Ground
    MAX9218,
    MAX9248,
    MAX9250
    VCCPLL PVCC +3.3V
    VCCLVDS LVCC +3.3V
    VCC DVCC +3.3V
    VCCO OVCC +3.3V
    (none) VTEST Open
    PLL GND, LVDS GND, VCCOGND, GND GND Ground

  3. 连接所有时钟信号和控制信号(表3)。

    表3. 快速功能检验对应的时钟信号和控制信号

    Chip Chip Pin Name EV Board Connection Signal
    MAX9217,
    MAX9247
    PCLK_IN J18 PCLK (SMA connector) 32MHz
    DE_IN JP18 Pin 13 1MHz
    RGB_IN and CNTL_IN JP18, JP19, JP20, JP21 Open
    MAX9218,
    MAX9248,
    MAX9250
    REFCLK J8 REF (SMA connector) 32MHz

  4. 完成步骤1至3后,可在MAX9218/MAX9248/MAX9250解串器输出上观察到下列信号(表4)。

    表4. 快速功能检验对应的MAX9218/MAX9248/MAX9250输出状态

    Chip Chip Pin Name EV Board Connection Signal
    MAX9217,
    MAX9247
    PCLK_IN J18 PCLK (SMA connector) 32MHz
    DE_IN JP18 Pin 13 1MHz
    RGB_IN and CNTL_IN JP18, JP19, JP20, JP21 Open
    MAX9218,
    MAX9248,
    MAX9250
    REFCLK J8 REF (SMA connector) 32MHz

  5. MAX9217/MAX9247的RGB_IN和CNTL_IN输入引脚带有内部下拉电阻。该引脚悬空时,串行器自动读取为逻辑低电平。将JP11、JP12、JP13和JP14插针上的输入连接至3.3V。可将JP13置于DVCC处,并在这些2 x 10插针的对等引脚处连接短路器来实现。MAX9218/MAX9248/MAX9250解串器上对应的输出会变为高电平。举例来说,如果将RGB_IN0 (JP14的引脚1)连接至3.3V,那RGB_OUT0 (JP7的引脚27)即为高电平。
  6. 使用示波器观察串行信号,将差分FET探头通过LVDS信号线缆连接至MAX9217/MAX9247串行器的输出(JP17/JP18)或MAX9218/MAX9248/MAX9250解串器的输入(JP4/JP6)。

注意事项

  1. MAX9217/MAX9247和MAX9218/MAX9248/MAX9250的RNG0、RNG1引脚具有内部下拉电阻。使能低电平时,这些引脚可以悬空。
  2. 切换DE_IN引脚,确保MAX9217/MAX9218芯片组正常工作。典型应用中,将图形控制器的数据使能引脚(ENAB)连接至MAX9217/MAX9247的DE_IN引脚,并在MAX9218/MAX9248/MAX9250的DE_OUT引脚恢复。DE_IN在PCLK_IN的4,194,304个周期内必须至少转换一次。
  3. 时钟输入端提供了用于连接50Ω对地匹配电阻的焊盘。评估板没有提供这些电阻,即板上未安装匹配电阻。保证PCLK、DE_IN和REF输入信号的低噪声切换非常关键。必要时,安装50Ω输入端接电阻来降低反射。采用精度为1%或更高的电阻,以便很好地匹配输入。
  4. 链路工作时可以不接串联耦合电容(Rx侧的C28/C29和Tx侧的C55/C58)。直接耦合工作时,用一个0欧电阻短接串联电容焊盘。评估板上已经安装了0.1µF串联电容。
  5. 对于LVDS信号的端接,采用100Ω差分终端匹配电阻(R3)或100Ω戴维南等效电阻(R1/R2/R5/R4)。不要同时使用上述两种端接。安装两种终端匹配电阻将产生非常大的反射(参见图3)。
  6. MAX9217原理图所示电阻R20-R46表示内部IC特性,在评估板上没有这些电阻。
  7. MAX9218原理图所示电容C1-C15和C27-C41仅表示内部IC特性,在评估板上没有这些电容。同样,评估板上也没有电阻R1-R3、R6-R7、R10和R11。
图3. LVDS端接选项。终端匹配只能选用上述两种端接方式的其中一种;同时采用两种端接将带来很大的反射。
图3. LVDS端接选项。终端匹配只能选用上述两种端接方式的其中一种;同时采用两种端接将带来很大的反射。

表5. 颜色和控制位分配
(下表为推荐的视频信号分配,用于MAX9217/MAX9247串行器和MAX9218/MAX9248/MAX9250解串器的并口。R0、G0和B0为LSB。)

Graphics
Controller
Output
MAX9217 Input MAX9218 Output LCD Input
R0 RGB_IN0 RGB_OUT0 R0
R1 RGB_IN1 RGB_OUT1 R1
R2 RGB_IN2 RGB_OUT2 R2
R3 RGB_IN3 RGB_OUT3 R3
R4 RGB_IN4 RGB_OUT4 R4
R5 RGB_IN5 RGB_OUT5 R5
G0 RGB_IN6 RGB_OUT6 G0
G1 RGB_IN7 RGB_OUT7 G1
G2 RGB_IN8 RGB_OUT8 G2
G3 RGB_IN9 RGB_OUT9 G3
G4 RGB_IN10 RGB_OUT10 G4
G5 RGB_IN11 RGB_OUT11 G5
B0 RGB_IN12 RGB_OUT12 B0
B1 RGB_IN13 RGB_OUT13 B1
B2 RGB_IN14 RGB_OUT14 B2
B3 RGB_IN15 RGB_OUT15 B3
B4 RGB_IN16 RGB_OUT16 B4
B5 RGB_IN17 RGB_OUT17 B5
HSYNC CNTL_IN0 CNTL_OUT0 HSYNC
VSYNC CNTL_IN1 CNTL_OUT1 VSYNC
Not assigned CNTL_IN2 CNTL_OUT2 Not assigned
Not assigned CNTL_IN3 CNTL_OUT3 Not assigned
Not assigned CNTL_IN4 CNTL_OUT4 Not assigned
Not assigned CNTL_IN5 CNTL_OUT5 Not assigned
Not assigned CNTL_IN6 CNTL_OUT6 Not assigned
Not assigned CNTL_IN7 CNTL_OUT7 Not assigned
Not assigned CNTL_IN8 CNTL_OUT8 Not assigned
Display Enable DE_IN DE_OUT Display Enable