TMCM-1111

量产

Stepper motor controller/driver module 10 to 30V, 2.8A, 256 µSteps, S-Shaped and SixPoint ramp controller, with USB, S/D and RS485 Interface, StallGuard, CoolStep

产品模型
1
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • Single axis controller/driver for 2-phase bipolar stepper motor
  • S-shaped ramps + linear ramps
  • Closed-loop operation with external encoder
  • +10 to 30V DC supply voltage
  • Up to 2.8A RMS motor current
  • RS485 & USB interface
  • multi-purpose inputs and outputs
TMCM-1111
Stepper motor controller/driver module 10 to 30V, 2.8A, 256 µSteps, S-Shaped and SixPoint ramp controller, with USB, S/D and RS485 Interface, StallGuard, CoolStep
tmcm-1111 tmcm-1111_block_diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


工具及仿真模型

最新评论

需要发起讨论吗? 没有关于 TMCM-1111的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览