QSH4218
推荐新设计使用NEMA 17 stepper motor 27Ncm, 1A
- 产品模型
- 6
产品详情
- NEMA 17 mounting configuration
- Flange max. 42.3mm * 42.3mm
- Step angle: 1.8˚
- Optimized for microstep operation
- Optimum fit for TMC262/236/TMC246 based driver circuits
- 4 Wire connection
- CE approved
- Variants with encoder: 10000 lines/ 40000 counts
NEMA17 (42mm) 2-phase stepper motor optimized for microstepping and give a good fit to the ADI TRINAMIC family of motor controllers and drivers. They can be used in very space critical applications and allow high RPM due to their low back EMF.
Variants include a small size optical incremental encoder kit. It comes with a resolution of 10000 lines (40000 counts). ADI Trinamic’s stepper motors are quality motors for universal use. They feature a long life due to ball bearings and no wearing out parts.
Technical Details
QSH4218-35-10-027 | QSH4218-41-10-035 | QSH4218-51-10-049 | QSH4218-47-28-040 | |
Status | Active | Active | Active | Active |
Flange NEMA | 17 | 17 | 17 | 17 |
Flange | 42mm | 42mm | 42mm | 42mm |
Holding Torque | 27Ncm | 35Ncm | 49Ncm | 40Ncm |
Phase Current | 1.00A | 1.00A | 1.00A | 2.80A |
Full Steps | 200 | 200 | 200 | 200 |
Width | 42mm | 42mm | 42mm | 42mm |
Height | 42mm | 42mm | 42mm | 42mm |
Length | 35mm | 41mm | 51mm | 47mm |
Weight | 220g | 280g | 350g | 350g |
参考资料
封装外形图 6
模拟对话 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
QSH4218-35-10-027 | N/A | ||
QSH4218-35-10-027-10K | N/A | ||
QSH4218-41-10-035 | N/A | ||
QSH4218-47-28-040 | N/A | ||
QSH4218-51-10-049 | N/A | ||
QSH4218-51-10-049-10K | N/A |
这是最新版本的数据手册
最新评论
需要发起讨论吗? 没有关于 qsh4218的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论