MAX20855A
MAX20855A
量产VR14 8-Phase, Dual-Output Voltage Regulator Chipset
- 产品模型
- 2
Viewing:
产品详情
- High Power Density and Efficiency
- Smart Power-Stage Support
- Top-Tier Efficiency (96.1% Peak Efficiency at 1.8VOUT)
- Integrated Input Power Monitor
- 8-Phase N+M Dual-Loop Multiphase Architecture
- Telemetry Through PMBus
- Digitally Programmable Configuration
- Input Voltage, Current, and Power Monitoring
- Power-Stage Temperature Monitoring and Reporting
- Fault, Command, and Data Logging (Black Box Feature)
- Advanced Power Management
- Autonomous Phase Shedding
- Orthogonal Current Rebalance for Phase-Current Balance During Transients
- Low-Quiescent Current—Improves Light-Load and Standby Efficiency
- Protection Features
- Input and Bias Supply Undervoltage Protection
- Overcurrent Protection
- Critical Fault-Flag Output Pin
The MAX20855A IC provides a high-density, flexible, and scalable dual-loop solution to power AI cores, XPUs, GPUs, or Intel® VR14 or VR13 server CPUs. The controller IC is a dual-loop controller with an integrated PSYS device. The dual-loop solution supports up to 8 phases in total, configurable from 8+0 to 4+4 phases between Rail A and Rail B. Coupled inductors and smart power-stage ICs are used to implement dual high-efficiency regulators with enhanced transient response and low-quiescent current. Both rails and the PSYS device are compliant with VR14 specifications. The complete circuit is a highly efficient (N+M) = 8 multiphase synchronous buck converters with extensive status and parameter-measurement features. PWM paralleling allows up to 16 phases for very high current applications.
The IC’s simplified architecture reduces component count, enables advanced power management and telemetry, and increases energy savings over the full load range. Autonomous phase shedding maintains high efficiency across the entire load range.
Regulator parameters for protection and shutdown can be set and monitored through the PMBus™ interface. Power-stage faults, input and output voltage, input and output current, input power, and the temperature of the smart power-stage IC are readable over the serial interface. Critical fault retention feature prevents exothermic events after a power-device fault. Preset and user configurations are programmed in nonvolatile memory (NVM). MTP-programmable NVM circuits allow for field modifications. An integrated 3.3V to 1.8V linear regulator provides the controller bias supply.The MAX20855A is available in a 40-pin, 5mm x 5mm FCLGA package.
Applications
- High-Current Multiphase Voltage Regulators
- VR13, VR14 CPUs
- AI Cores, XPUs, GPUs, Networking ASICs
- Servers, Workstations, Enterprise Storage
- Communications and Networking Equipment Supply
参考资料
数据手册 1
申请保密协议
完成保密协议(NDA)后可获得完整的文件。
申请保密协议ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
MAX20855AALL+ | 40L FCLGA 5x5x0.75 mm | ||
MAX20855AALL+T | 40L FCLGA 5x5x0.75 mm |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 MAX20855A的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论