MAX20816

推荐新设计使用

双输出多相高电流 PWMVID 和 AVSBus 控制器

产品模型
2
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 高功率密度和效率
    • 智能功率级支持
    • 顶级效率(0.75V OUT 时的峰值效率为 90.71%)
    • 集成输出功率监视器
    • 16 相 N+M 双回路多相架构
  • 高速数字接口
    • PWMVID 和 AVSBus 支持
  • 通过 PMBus 进行遥测
    • 数字可编程配置
    • 输入电压、电流和功率监控
    • 功率级温度监控和报告
    • 故障、命令和数据记录(黑匣子功能)
    • 数字 GPIO(OCP、OTW、VR 稳定指示器)
  • 高级电源管理
    • 瞬态期间正交电流再平衡,以实现相电流平衡
    • 可编程相位触发顺序
  • 保护特性
    • 输入和偏置电源欠压保护
    • 过流保护
    • 密码保护
MAX20816
双输出多相高电流 PWMVID 和 AVSBus 控制器
提问

参考资料

数据手册 1

用户手册 1

申请保密协议

完成保密协议(NDA)后可获得完整的文件。

申请保密协议
了解更多
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

评估套件

eval board
MAX2081600DEVKIT

Evaluation Kit for MAX20816

特性和优点

  • High Power Density and Efficiency
    • Smart Power-Stage Support
    • Integrated Output Current Monitor
    • 16-ph N+M Dual-Loop Multiphase Architecture
  • High-Speed Digital Interface
    • PWMVID and AVSBus Support
  • Telemetry Through PMBus
    • Digitally Programmable Configuration
    • Input Voltage, Current, and Power Monitoring
    • Power-Stage Temperature Monitoring andReporting
    • Fault, Command, and Data Logging (Black BoxFeature)
    • Digital GPIO (OCP, OTW, VR Settled Indicators)
  • Advanced Power Management
    • Orthogonal Current Rebalance for Phase-CurrentBalance During Transients
    • Programmable Phase Firing Order
  • Protection Features
    • Input and Bias Supply Undervoltage Protection
    • Overcurrent Protection
    • Password Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

产品详情

The MAX2081600D evaluation kit (EV kit) is a fully assembled and tested surface-mount daughter board that contains all the components necessary to evaluate the MAX20816 when plugged into a compatible main board.

The MAX20816 is a PMBus™-compatible, multiphase voltage regulator controller for low-voltage high-current AI applications. This dual-loop controller supports 16 phases in total, with independent pulse-width modulated (PWM) control signals and current-sense signals. Phase configuration for each output rail is set using PMBus to match the configuration of the main board. The IC is packaged in a 56-pin, 7mm x 7mm TQFN.

Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from the Evaluation Hardware & Software page on the Analog Devices website under the Evaluation & Development Platforms section. Windows 10 or a newer Windows operating system is required to use the EV kit software.

MAX2081600DEVKIT
Evaluation Kit for MAX20816

最新评论

需要发起讨论吗? 没有关于 MAX20816的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览