ADuM362N

RECOMMENDED FOR NEW DESIGNS

3.0 kV rms 6-Channel Digital Isolator

Part Models
4
1ku List Price
Starting From $1.90

Part Details

  • High common-mode transient immunity: 180 kV/μs typical
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 6.2 ns typical (10 ns maximum) for 5 V operation
  • Low dynamic power consumption, <1.65 mA/ch at 1 Mbps
  • 2.25 V to 5.5 V level translation
  • 150 Mbps maximum guaranteed data rate for 5 V operation
  • High temperature operation: 125°C
  • Safety and regulatory approvals
  • RQ-16 [QSOP] package
    • UL 1577 (pending)
      • VISO = 3000 VRMS for 1 minute
    • EN IEC 60747-17 (pending)
      • VIORM = 636 VPEAK
      • VIOSM = 10,000 VPEAK (reinforced)
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/CSA 60601-1 (pending)
    • IEC/CSA 61010-1 (pending)
    • CQC GB 4943.1 (pending)
  • ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • ±4 kV HBM ESD protection on input/output pins
  • Fail-safe high (N1) or low (N0) options
  • 16-lead, RoHS compliant, QSOP package
ADuM362N
3.0 kV rms 6-Channel Digital Isolator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 2
LT8306 RECOMMENDED FOR NEW DESIGNS 60V Low IQ No-Opto Isolated Flyback Controller
LT3999 PRODUCTION Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control
High Input Voltage Buck Regulators 2
LT8606
LT8606B
42V, 350mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
LT8618
LT8618-3.3
LT8618C
High Efficiency 65V/100mA Synchronous Bucks
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM36xN

Evaluating the 3.0 kV rms ADuM362N 6-Channel Digital Isolator

Features and Benefits

  • Simplified evaluation of the ADuM36xN digital isolator family
  • Supports evaluation of other 6-channel iCoupler® digital isolators in 16-lead QSOP package
  • Compact, easy configuration, optimized for rapid evaluation on breadboards/prototype boards
  • Test points can be fitted to measure all signals

Product Details

The EVAL-ADuM36xNEBZ evaluation board supports simplified, efficient evaluation of the 3.0 kV rms ADuM36xN family of iCoupler digital isolators. The EVAL-ADuM36xNEBZ evaluation board also grants the ability to examine multiple other 16-lead QSOP iCoupler digital isolators by the unpopulated U1, U3, and U4, which provide the user with multiple JEDEC standard 16-Lead QSOP footprints and routing appropriate for the evaluation of supported devices.

The EVAL-ADuM36xNEBZ evaluation board features V shaped grooves between each component (U1 to U4) that allow the user to split the PCB into sections and examine a specific device of their choice on a breadboard or similar prototyping board for ease of use.

Power supply and input/output pins can be connected either directly to the pin header connectors or onto a prototyping board.

The EVAL-ADuM36xNEBZ evaluation board follows printed circuit board (PCB) design practices, including a ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this board.

Full specifications for the device under test (DUT) are available in the ADuM362N data sheet available from Analog Devices, inc., and must be consulted with this user guide when using the EVAL-ADuM36xNEBZ evaluation board.

EVAL-ADuM36xN
Evaluating the 3.0 kV rms ADuM362N 6-Channel Digital Isolator

Latest Discussions

No discussions on ADUM362N yet. Have something to say?

Start a Discussion on EngineerZone®