ADuM141ES

RECOMMENDED FOR NEW DESIGNS

Aerospace 150 MBPS Quad-Channel Digital Isolator

Part Models
2
1ku List Price
Starting From $338.39

Part Details

  • 400 Vrms Rated Dielectric Insulation Voltage in Aero package
  • High common-mode transient immunity: >100 kV/μs
  • 1.8 V to 5 V level translation
  • Fail-safe high
  • Low propagation delay
    • 13.5 ns maximum for 5 V operation
    • 15 ns maximum for 1.8 V operation
  • Low power consumption
    • 17 ma at 150 MBPS supply current side 1
    • 17.5 ma at 150 MBPS supply current side 2
  • 150 Mbps maximum guaranteed data rate
ADuM141ES
Aerospace 150 MBPS Quad-Channel Digital Isolator
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADUM141E1S

ADUM141E1S Evaluation Board

Product Details

The EVAL-ADUM141E1S supports the ADUM141E1S quad-channel digital isolator based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, the ADUM141E1S provides outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The ADUM141E1S offers low propagation delay and low pulse width distortion as well tight channel matching. The ADUM141E1S features two different fail-safe options by which the outputs transition to a pre-determined state when the input power supply is not applied or the inputs are disabled.

EVAL-ADUM141E1S
ADUM141E1S Evaluation Board

Latest Discussions

Recently Viewed