ADM3232E

PRODUCTION

±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver

Part Models
6
1ku List Price
Starting From $1.22
Viewing:

Part Details

  • Data rate: 460 kbps 
  • 2 Tx and 2 Rx 
  • Meets EIA-232E specifications 
  • 0.1 μF charge pump capacitors 
  • ESD protection to IEC1000-4-2 (801.2) on TTL/CMOS and RS-232 I/Os 
  • Contact discharge: ±8 kV 
  • Air gap discharge: ±15 kV
ADM3232E
±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver
ADM3232E Functional Block Diagram ADM3232E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed