MAX9250

PRODUCTION

27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers

Fully Integrated, Single-Link Deserializer for Digital Video Applications

Part Models
5
1ku List Price
Starting From $7.93
Viewing:

Part Details

  • Programmable ±4% or ±2% Spread-Spectrum Output for Reduced EMI (MAX9248)
  • Proprietary Data Decoding for DC Balance and Reduced EMI
  • Control Data Deserialized During Video Blanking
  • Five Control Data Inputs are Single-Bit-Error Tolerant
  • Output Transition Time is Scaled to Operating Frequency for Reduced EMI
  • Staggered Output Switching Reduces EMI
  • Output Enable Allows Busing of Outputs (MAX9250)
  • Clock Pulse Stretch on Lock
  • Wide ±2% Reference Clock Tolerance
  • Synchronizes to MAX9247 Serializer Without External Control
  • ISO 10605 and IEC 61000-4-2 Level 4 ESD Protection
  • Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Power Supply
  • Space-Saving LQFP Package
  • -40°C to +85°C and -40°C to +105°C Operating Temperature Ranges
MAX9250
27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers
MAX9248, MAX9250: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 1
MAX9217 PRODUCTION 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
Product 6
MAX9234 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9214 Programmable DC-Balance 21-Bit Deserializers
MAX9242 21-Bit Deserializers with Programmable Spread Spectrum and DC Balance
MAX9236 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9238 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9244 21-Bit Deserializers with Programmable Spread Spectrum and DC Balance
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9247EVKIT

Evaluation Kit for the MAX9247 and MAX9248

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

MAX9248EVKIT

Evaluation Kit for the MAX9247 and MAX9248

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9247/MAX9248 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9247/MAX9248 evaluation kit (EV kit) provides a proven design to evaluate the MAX9247 27-bit, 2.5MHz to 42MHz DC-balanced LVDS serializer and the MAX9248 27-bit, 2.5MHz to 42MHz DC-balanced LVDS deserializer. The MAX9247 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9248 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The EV kit PCB has a MAX9247ECM+ or MAX9247GCM+ and a MAX9248ECM+ or MAX9248GCM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCDs
  • Navigation System Displays
  • Video Cameras

MAX9247EVKIT
Evaluation Kit for the MAX9247 and MAX9248
MAX9248EVKIT
Evaluation Kit for the MAX9247 and MAX9248

Latest Discussions

No discussions on max9250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed