MAX14943

RECOMMENDED FOR NEW DESIGNS

5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS DP/RS-485 Transceiver with ±35kV ESD Protection and Integrated Transformer Driver

Industry's Most Robust Isolated RS-485

Part Models
2
1ku List Price
Starting From $6.48

Part Details

  • High Integration Simplifies Designs
    • Integrated LDO for Cable-Side Power
    • Integrated Transformer Driver for Power Transfer to Cable Side Has Up to 80% Efficiency at 150mA Load
  • High-Performance Transceiver Enables Flexible Designs
    • Compliant with RS-485 and EIA 61158-2 Type 3 PROFIBUS DP Standards
    • 20Mbps (max) Data Rate
    • Up to 128 Devices on the Bus
  • Integrated Protection for Robust Communication
    • ±35kV ESD (HBM) on Driver Outputs/Receiver Inputs
    • 5kVRMS Withstand Isolation Voltage for 60s (VISO)
    • 1200VPEAK Maximum Repetitive Peak-Isolation Voltage (VIORM)
    • 848VRMS Maximum Working-Isolation Voltage (VIOWM)
    • > 30 Years Lifetime at Rated Working Voltage
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Thermal Shutdown
MAX14943
5kVRMS Isolated 20Mbps Half-Duplex PROFIBUS DP/RS-485 Transceiver with ±35kV ESD Protection and Integrated Transformer Driver
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX149X2EVKIT

Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/ PROFIBUS Evaluation
  • 5000VRMSIsolation for 60s
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX149X2 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14943 isolated RS-485/PROFIBUS transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary-side of the circuit.

The MAX149X2 EV kit comes with the MAX14943GWE+ installed, but can also be used to evaluate the pin-compatible MAX14940, MAX14946, and MAX14949 ICs.

Applications

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

MAX149X2EVKIT
Evaluation Kit for the MAX14940/MAX14943/MAX14946/MAX14949

Latest Discussions

No discussions on MAX14943 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed