MAX14882

RECOMMENDED FOR NEW DESIGNS

5kVRMS Isolated CAN Transceiver with Integrated Transformer Driver

Robust 5kVRMS Isolated CAN Transceiver with Integrated Transformer Driver and Fault Protection

Part Models
2
1ku List Price
Starting From $2.92

Part Details

  • Integrated Protection for More Robust Communication
    • 5kVRMS Withstand Galvanic Isolation (60s)
    • ±25V Common Mode Range
    • ±54V Fault Protection
    • ±15kV ESD (HBM) Protection on Driver Outputs/Receiver Inputs
  • High-Performance Transceiver Enables Flexible Designs
    • Wide 3.0V to 5.5V Supply Voltage Range for CAN Controller Interface
    • Field Bus Polarity Control (POL)
    • Integrated Transformer Driver for Power Transfer to Bus-Side
    • Integrated LDO for Powering CAN Bus-Side
  • Safety Regulatory Approvals (Pending)
    • UL1577 (Basic Insulation)
    • cUL According to CSA Bulletin 5A
MAX14882
5kVRMS Isolated CAN Transceiver with Integrated Transformer Driver
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX14882EVKIT

Evaluation Kit for the MAX14882

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • 5000VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX14882 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14882 isolated controller area network (CAN) transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.

Applications

  • Building Automation
  • HVAC
  • Industrial Controls
  • Switching Gear

MAX14882EVKIT
Evaluation Kit for the MAX14882

Latest Discussions

No discussions on MAX14882 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed