MAX14858

RECOMMENDED FOR NEW DESIGNS

5kVRMS Isolated 500kbps/25Mbps Full-Duplex RS-485/RS-422 Transceivers with ±35kV ESD Protection

Industry's Most Robust Isolated RS-485

Part Models
2
1ku List Price
Starting From $5.36

Part Details

  • High-Performance Transceiver Enables Flexible Designs
    • Integrated LDO for Cable Side Power
    • Compliant with RS-485 EIA/TIA-485 Standard
    • 500kbps (MAX14856)/25Mbps (MAX14858) Maximum Data Rate
    • Allows Up to 128 Devices on the Bus
  • Integrated Protection Ensures for Robust Communication
    • ±35kV ESD (HBM) on Driver Outputs/Receiver Inputs
    • 5kVRMS Withstand Isolation Voltage for 60 Seconds (VISO)
    • 1200VPEAK Maximum Repetitive Peak-Isolation Voltage (VIORM)
    • 848VRMS Maximum Working-Isolation Voltage (VIOWM)
    • > 30 Years Lifetime at Rated Working Voltage
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Thermal Shutdown
MAX14858
5kVRMS Isolated 500kbps/25Mbps Full-Duplex RS-485/RS-422 Transceivers with ±35kV ESD Protection
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX148X1EVKIT

Evaluation Kit for the MAX14852/MAX14854/MAX14856 and MAX14858

Features and Benefits

  • Operates From a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Up to 5000VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX148X1 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14852 isolated RS-485/RS-422 transceiver. The EV kit operates from a single 3.3V supply and features an onboard isolated power supply to power the secondary-side of the circuit.

The MAX148X1 EV kit may also be used to evaluate the MAX14854, MAX14856, and the MAX14858.

Applications

  • HVAC
  • Industrial Automation Equipment
  • Power Meters
  • Programmable Logic Controllers

MAX148X1EVKIT
Evaluation Kit for the MAX14852/MAX14854/MAX14856 and MAX14858

Latest Discussions

No discussions on MAX14858 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed