LTM2894

PRODUCTION

Isolated USB Data Transceiver

Part Models
3
1ku List Price
Starting From $14.36

Part Details

  • Isolated USB Transceiver: 7500VRMS for 1 Minute
  • UL-CSA Recognition Pending
  • Reinforced Insulation
  • USB 2.0 Full Speed and Low Speed Compatible
  • Auto-Configuration of Bus Speed
  • 4.4V to 36V VBUS and VBUS2 Operating Range
  • 3.3V LDO Output Supply Signal References VLO and VLO2
  • 50kV/μs Common Mode Transient Immunity
  • ±20kV HBM ESD: on USB Interface Pins
  • 1414VPEAK Maximum Continuous Working Voltage
  • 17.4mm Creepage Distance
  • 22mm × 6.25mm Surface Mount BGA
LTM2894
Isolated USB Data Transceiver
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Safety and Regulatory Compliance 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2438A

LTM2894 Demo Board | USB µModule Isolator

Product Details

Demonstration circuit 2438A is an isolated USB data transceiver featuring the LTM2894. The demo circuit features an EMI optimized circuit configuration, including an isolated DC-DC converter, and printed circuit board layout. All components for data signaling and isolation are integrated into the LTM2894 using LTC’s isolator μModule® technology. The demo circuit operates from a supply on VCC and/or VBUS. The DC-DC converter generates an unregulated isolated output voltage on VCC2 and regulated 5V for USB communication on VBUS2.


 


DC2438A
LTM2894 Demo Board | USB µModule Isolator

Latest Discussions

No discussions on LTM2894 yet. Have something to say?

Start a Discussion on EngineerZone®