LTM2892

PRODUCTION

SPI/Digital or I2C μModule Isolator

Part Models
6
1ku List Price
Starting From $7.01

Part Details

  • 6-Channel Logic Isolator: 3500VRMS for 1 Minute
  • UL-CSA Recognized File #E151738
  • 3V to 5.5V Supply Operation
  • No External Components Required
  • SPI/Digital (LTM2892-S) or I2C (LTM2892-I) Options
  • High Common Mode Transient Immunity: 50kV/μs
  • High Speed Operation:
    • 10MHz Digital Isolation
    • 4MHz/8MHz SPI Isolation
    • 400kHz I2C Isolation
  • Operation Up to 125°C (H-Grade)
  • 1.62V to 5.5V Logic Supplies for Flexible Digital Interfacing
  • ±15kV ESD HBM Across the Isolation Barrier
  • Maximum Continuous Working Voltage: 850VPEAK
  • Low Current Shutdown Mode (<10μA)
  • Small (9mm × 6.25mm × 2.91mm) BGA Package
LTM2892
SPI/Digital or I2C μModule Isolator
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Safety and Regulatory Compliance 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTM9100 PRODUCTION Anyside High Voltage Isolated Switch Controller with I2C Command and Telemetry
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Isolated RS-232 1
LTM2882 PRODUCTION Dual Isolated RS232 μModule Transceiver + Power
Isolated RS-485 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Multiprotocol Transceivers 1
LTC2873 PRODUCTION Single-Bus RS485/RS232 Multiprotocol Transceiver with Switchable Termination
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1986A

LTM2892-I I2C µModule Isolator Demo Board

Product Details

DC1986A: Demo Board for the LTM2892 SPI/Digital or I2C μModule Isolator.


 


eval board
DC1957A

LTM2892-S SPI/Digital µModule Isolator Demo Board

Product Details

DC1957A: Demo Board for the LTM2892 SPI/Digital or I2C μModule Isolator.


 


DC1986A
LTM2892-I I2C µModule Isolator Demo Board
DC1957A
LTM2892-S SPI/Digital µModule Isolator Demo Board

Latest Discussions

Recently Viewed