LTM2884

PRODUCTION

Isolated USB Transceiver with Isolated Power

Part Models
3
1ku List Price
Starting From $20.39

Part Details

  • LTM2884: 2500VRMS for 1 Minute
  • LTM2884(a): 3000VRMS for 1 Minute
  • LTM2884: UL Recognized File #E151738
  • LTM2884(a): CSA Recognized File #255632
  • USB 2.0 Full Speed and Low Speed Compatible
  • Integrated Isolated DC/DC Converter, External or Bus Powered
  • Auto-Configuration of Bus Speed
  • 2.5W (500mA at 5V) Output Power from External Input Supply (VCC = 8.6V to 16.5V)
  • 1W (200mA at 5V) Output Power from USB Bus Supply (VBUS)
  • 3.3V LDO Output Supply Signal References VLO, VLO2
  • High Common Mode Transient Immunity: 30kV/μs
  • ESD: ±15kV HBM on USB Interface Pins
  • 15mm × 15mm × 5mm Surface Mount BGA Package
LTM2884
Isolated USB Transceiver with Isolated Power
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 2

Safety and Regulatory Compliance 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Voltage Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1789A

LTM2884 Demo Board | Isolated USB Transceiver with Power

Product Details

Demonstration circuit 1789A is an isolated USB transceiver with isolated power featuring the LTM2884. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule® isolator. The demo circuit operates from a supply on VCC and/or VBUS. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.

eval board
LTP2884

In-line USB Isolator

Product Details

The LTP2884 is a complete USB isolator solution, ideal for any application requiring ground isolation, protection from large common mode voltage variations, or protection from spikes and surges. Built with convenience in mind, this robust isolator brings comprehensive protection to a wide variety of applications without the need for any configuration or additional software.


DC1789A
LTM2884 Demo Board | Isolated USB Transceiver with Power
LTP2884
In-line USB Isolator

Latest Discussions

Recently Viewed