LTM2882

PRODUCTION

Dual Isolated RS232 μModule Transceiver + Power

Part Models
10
1ku List Price
Starting From $9.95

Part Details

  • RS232 Transceiver: 2500VRMS for 1 Minute
  • UL-CSA Recognized File #E151738
  • CSA Component Acceptance Notice 5A
  • Isolated DC Power: 5V at Up to 200mA
  • No External Components Required
  • 1.62V to 5.5V Logic Supply for Flexible Digital Interfacing
  • High Speed Operation
    • 1Mbps for 250pF/3kΩ Load
    • 250kbps for 1nF/3kΩ Load
    • 100kbps for 2.5nF/3kΩ TIA/EIA-232-F Load
  • 3.3V (LTM2882-3) or 5V (LTM2882-5) Operation
  • No Damage or Latchup to ±10kV HBM ESD on Isolated RS232 Interface or Across Isolation Barrier
  • High Common Mode Transient Immunity: 30kV/μs
  • Maximum Continuous Working Voltage: 560VPEAK
  • True RS232 Compliant Output Levels
  • 15mm × 11.25mm BGA and LGA Packages
LTM2882
Dual Isolated RS232 μModule Transceiver + Power
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Isolated µModule Converters 2
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1747A-B

LTM2882-5 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)

Product Details

DC1747A-B: Demo Board for LTM2882 Dual Isolated RS232 µModule Transceiver + Power.

eval board
DC1554A-A

LTM2882-3 RS232 µModule Isolator Demo Board (3.3V Supply)

Product Details

DC1554A-A: Demo Board for the LTM2882 Dual Isolated RS232 µModule Transceiver + Power.


 


eval board
DC1747A-A

LTM2882-3 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)

Product Details

DC1747A-A: Demo Board for LTM2882 Dual Isolated RS232 µModule Transceiver + Power.

eval board
DC1554A-B

LTM2882-5 RS232 µModule Isolator Demo Board (5.0V Supply)

Product Details

DC1554A-B: Demo Board for the LTM2882 Dual Isolated RS232 µModule Transceiver + Power.


 


DC1747A-B
LTM2882-5 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)
DC1554A-A
LTM2882-3 RS232 µModule Isolator Demo Board (3.3V Supply)
DC1747A-A
LTM2882-3 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)
DC1554A-B
LTM2882-5 RS232 µModule Isolator Demo Board (5.0V Supply)

Latest Discussions

No discussions on LTM2882 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed