LTC6900

PRODUCTION

Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator

Part Models
4
1ku List Price
Starting From $2.13
Viewing:

Part Details

  • One External Resistor Sets the Frequency
  • 1kHz to 20MHz Frequency Range
  • 500µA Typical Supply Current, VS = 3V, 3MHz
  • Frequency Error ≤1.5% Max, 5kHz to 10MHz
    (TA = 25°C)
  • Frequency Error ≤ 2% Max, 5kHz to 10MHz
    (TA = 0°C to 70°C)
  • ±40ppm/°C Temperature Stability
  • 0.04%/V Supply Stability
  • 50% ±1% Duty Cycle 1kHz to 2MHz
  • 50% ±5% Duty Cycle 2MHz to 10MHz
  • Fast Start-Up Time: 50µs to 1.5ms
  • 100Ω CMOS Output Driver
  • Operates from a Single 2.7V to 5.5V Supply
  • Low Profile (1mm) ThinSOT Package
LTC6900
Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
Clock Generator RSET vs Desired Output Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTC6900

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2073B-C

DC2073B-C Demo Board

Product Details

DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs (Table1).

DC2073B-C
DC2073B-C Demo Board
DC2073B - Schematic

Reference Designs

Kintex UltraScale Board
Xilinx Kintex UltraScale PCI Express Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Xilinx Kintex UltraScale PCI Express Platform
Kintex UltraScale Board
UltraScale Board Block Diagram
HTG-K800 Power Tree
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
HTG-V7-OPTIC Block Diagram
HTG-V7-OPTIC Power Tree
Altera 100G Development Kit, Stratix V Edition
DK-100G-5SGXEA7N Dev Kit
DK-100G-5SGXEA7N Parts List
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Block Diagram
DK-100G-5SGXEA7N Power Tree

Latest Discussions

Recently Viewed